We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Helena quadrant shower enclosure 90x90 cm chrome/clear glass

Unique ref.: SD6113605
Brand: Dansani-FI
Product family: Shower enclosures
Product group: Helena
Width (mm): 900
Height (mm): 1900
Depth (mm): 900
Date of publishing: 2013-09-10
Edition number: 1
Type: Object (single object)
Download (3)
This product is made in conjunction with Laattapiste - Design and quality finishing of bathroom furniture. Danish Dansani is one of the leading manufacturers of bathroom furniture in Europe.


Material main: Glass
Material secondary: Aluminium
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Shower screens
IFC classification: Furniture
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L72142
Uniclass 1.4 Description: Shower screens, curtains
Uniclass 2.0 Code: PR-35-75-77
Uniclass 2.0 Description: Shower Curtains
NBS Reference Code: 35-75-77
NBS Reference Description: Shower Curtains

BIMobject®