We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Helena kaareva suihkukulma 90x90 cm kromi/kirkas

Unique ref.: SD6113605F
Brand: Dansani-FI
Product family: Shower enclosures
Product group: Helena
Width (mm): 900
Height (mm): 1900
Depth (mm): 900
Date of publishing: 2013-09-09
Edition number: 1
Type: Object (single object)
Download (3)
Designia ja huolellista viimeistelyä kylpyhuonekalusteissa. Tanskalainen Dansani on yksi Euroopan johtavista kylpyhuonekalusteiden valmistajista.


Material main: Glass
Material secondary: Aluminium
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Shower screens
IFC classification: Furniture
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L72142
Uniclass 1.4 Description: Shower screens, curtains
Uniclass 2.0 Code: PR-35-75-77
Uniclass 2.0 Description: Shower Curtains
NBS Reference Code: 35-75-77
NBS Reference Description: Shower Curtains

All BIM objects are real products from real manufacturers confirmed and approved