We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Mido Havanna with intergrated handels

Unique ref.: MMC-1300
Brand: Dansani
Product family: Dansani Mido
Product group: Mido
Width (mm): 820
Height (mm): 350
Depth (mm): 350
Date of publishing: 2012-05-31
Edition number: 1
Type: Object (single object)
Download (2)
The slim depth of the washbasin and furniture makes Dansani Mido ideal for smaller bathrooms and shower rooms where space is a priority.


Material main: Laminate
Material secondary: Laminate
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

All BIM objects are real products from real manufacturers confirmed and approved