We are using cookies to provide our services

By using our services you agree to our use of cookies

Locksign paperflex

Unique ref.: Locksign-paperflex
Brand: dansign
Product family: Wayfinding signage
Product group: Locksign
Date of publishing: 2019-06-13
Edition number: 1
Type: Object (single object)
Download (12)

LockSign is an extremely competitive sign system, which is made of extruded aluminum. The design is timeless with silver anodizing or painted front.

The sign is very robust, highly flexible and designed with a unique magnetic locking system that ensures that it is easy and simple to maintain on site. LockSign is ideal for use in places such as schools and residential buildings.

The signs can be combined in countless ways and come in many different sizes. The panels can be painted in optional colors.The signs can also be decorated with vinyl texts, logos, graphics, or with engraved lettering for indoor and outdoor use.


Material main: Aluminium
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Signage - All
IFC classification: Object
Uniclass 2.0 Code: EE-35-80
Uniclass 2.0 Description: Signage
Uniclass 2015 Code: Ss_40_10_50
Uniclass 2015 Description: Information signage systems
NBS Reference Code: 35-80
NBS Reference Description: Signage Systems
OmniClass Number: 23-19 11 11
OmniClass Title: Information Signs
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • United States

BIMobject SEEK Properties

Signage - All

Name Value
Background Material Aluminium
Color Grey
Core Backing Material Aluminium
Depth 7
Frame Depth 7mm
Illuminated (Y/N) N
Installation Method Wall mount
Mounting Type Magnetic lock
Size A6L ; A5L ; A4P ; A4L ; A3P ; A3L

All BIM objects are real products from real manufacturers confirmed and approved