Publish your products
Danze D454428 Kitchen Faucet
Danze

Danze D454428 Kitchen Faucet

  • Docking: DockForce® Magnetic Docking Technology
  • Retraction: Features our proprietary SnapBack® Retraction System
  • Retraction Weight: Easily Adjustable GripLock® Weight
  • Flow Rate: 1.75gpm (6.6 L/min) Max Flow Rate @ 60 psi
  • Spray Function: The dual function sprayhead lets you choose between a single, steady flow and a powerful spray
  • Spout Height & Reach: 16 15/16" (430mm) Spout Height & 8 1/16" (204mm) Spout Reach
  • Cartridge Type: Durable Ceramic Disc Valve for Drip-Free Performance
  • Spout Swivel: Maximum flexibility with a 360° Swivel Spout
  • Integral Check Valve: Includes integral check valve for backflow prevention
  • Warranty: Danze products are covered by our manufacturer's lifetime limited warranty for manufacturing defects

As Featured on Amazon.com

Specification
    • Mounting: Single Hole Installation
    • Deck Plate: Optional Deck Plate, DA607955, Sold Separately
    • Height: 16 15/16" (430mm)
    • Width: 5 1/16" (129mm)
    • Depth: 10 3/16" (258mm)
    • Connection Type: 9/16"-24UNEF 3/8" compression connection
    • Maximum Deck Thickness: 2 11/16" (68mm)

    Part Number: D454428
    Item Weight: 5.47 pounds
    Product Dimensions: 5.1 x 5.1 x 16.9 inches
    Item model number: D454428
    Color: Chrome
    Style: Draper
    Finish: Chrome
    Material: Brass
    Installation Method: Deck Mount
    Item Package Quantity: 1
    Number Of Holes: 1
    Certification: Watersense
    Included Components: Kitchen Faucet

Technical specification
  • Unique ref.Danze-D454428-Kitchen-Faucet
  • Product familyFaucet
  • Product groupKitchen
  • TypeDocumentation (information only)
  • Date of publishing2019-02-21
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit