Publish your products
dassoXTR Epic Cognac Lumber 1"x8"x6' Pre-primed Lumber Flush with Oversize Trim Fused Bamboo
dassoXTR Epic Cognac Lumber 1"x8"x6' Pre-primed Lumber Flush with Oversize Trim Fused Bamboo

    dassoXTR Epic Cognac Lumber 1"x8"x6' Pre-primed Lumber Flush with Oversize Trim Fused Bamboo

    dassoXTR Fused Bamboo Lumbers and Panels are to be considered as rough sawn solid lumber. They are generally S2S (Smooth 2 Side) without side treatment; though generally the sides are clean cut thus giving a true square edge on all side. The materials are sanded on the surface to P180 sand paper just like all plywood and mdf (Medium Density Fiberboard). And like all lumbers and panels product, choose you side as expose surface carefully. Both lumbers and panels comes with only one surface as AA grade and the other surface as CC grade. When working with Fused Bamboo product, always assume you are working with natural tropical wood. The material feels like wood/bamboo, looks like wood/bamboo and react almost like wood/bamboo except more stable and durable. When working on fused bamboo, cuts, mills, glues and coats them as if you would do on a piece of tropical wood (Ipe, Cumaru, Redwood or Cedar). Use the same millwork tools and woodworking techniques you learn in wood technical schools. A common tungsten carbide saw blade will be able to provide a clean cut on dassoXTR lumbers and panels. The material itself is Class A-rated, dimensionally stable, will not warp or buckle, zero VOC and no leaching. The Lumbers and Panels comes in 2 different colors and as always, the lighter Epic Cognac color could be stained or painted over in semi-transparent polyurethane or solid color polyurethane. The fused bamboo product colors are throughout the thickness and are not skin deep. Always remember to follow coatings manufacturer application manual to get the best effect of finishes. As with wood, fused bamboo would rich up in color when a layer of coatings is applied to its surface. Do not be surprise when a finished piece look different in colors to a unfinished bare fused bamboo. Both Fused Bamboo lumbers and panels come oversized for trimming in two different thickness: 3/4" (20MM) and 1-1/2" (40MM). A custom thickness 1-1/4” (30MM) is available for Special Order in volume.
    Specification
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Cognac
      Actual Size: 3/4+" X 8" X 6' with extra 5/4" trim
      Lin.ft. per Bundle: 4.10 sf per piece
      Finishes: Pre-primed - with Natural Oil

    Technical specification
    • Unique ref.EPC-LUM20-205F-PP-Bamboo-Lumber-Composite
    • Product familydassoXTR Bamboo Classic Espresso
    • Product groupdassoXTR Fused Bamboo Lumbers and Panels
    • TypeObject (single object)
    • Date of publishing2020-07-28
    • Edition number1
    • Height (inches)0.79
    • Width (inches)8.07
    • Depth (inches)73.23
    Related
    • Material mainBamboo
    • Material secondaryComposite
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)20.01
    Classification
    • BIMobject CategoryConstruction Materials - Wood
    • IFC classificationBuilding Element
    • UNSPSC nameStructures and Building and Construction and Manufacturing Components and Supplies
    • UNSPSC code30
    • Uniclass 2015 CodePr_25_71_97_98
    • Uniclass 2015 DescriptionWood-resin composite weatherboards
    • CSI MasterFormat 2014 Code06 71 13
    • CSI MasterFormat 2014 TitleComposite Lumber
    • OmniClass Number23-15 17 11 21 11
    • OmniClass TitleBamboo
    • CSI UniFormat II CodeB20
    • CSI UniFormat II TitleEXTERIOR CLOSURE

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit