Publish your products
dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)

    dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)

    dassoXTR Fused Bamboo Deck is the superior choice for bamboo deck applications and has been used worldwide in many commercial and residential projects. Our bamboo decks incorporate dasso's patented fusion process and is Class A-rated, W.U.I. compliant, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo deck planks are precision end matched to attach the planks seamlessly together. The deck planks come in 2 different profiles called G2 Deck Plank (XTR-DK20-G2-PP and EPC-DK20-G2-PP) and G1 Starter/End Plank (XTR-DK20-G1-PP and EPC-DK20-G1-PP). They are also available in two colors. The G2 Deck Plank has 2 grooves, one on each of the long side on the plank meant for attaching fastener. The gaps between rows differ base on fastener. Most top down installed fastener will leave a gap of 7/32”, this is because the space is necessary to allow driver to reach screwhead. The G1 plank is meant for starter and ending planks. It has a groove on one side and flush on the other long side. The G1 plank is also for use on the stairs step. Two planks usually form a step and 2 planks also form a raiser. dassoXTR Fused Bamboo Decking is a modular design system to install seamlessly together.
    Specification
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Espresso
      Size: 3/4+" X 5-3/8" X 6'
      Construction: Strand
      Joinery: End matched, both side lengths grooved
      Face/bottom milling: One side reeded face, 3mm ridges
      Lin. ft. Per Bundle: 18.00
      Lin. ft. Per Pallet: 1152.00
      Sq.ft. per Bundle: 8.10
      Sq.ft. Coverage/Bdl: 8.327
      Pre-primed : Yes - WOCA oil
      Type(s) of installation: Hidden clips and Face Screw (Countersink plugs available)
      Finishes: Pre-primed - with Natural Oil

    Technical specification
    • Unique ref.XTR-DK20-G2-PP-Bamboo-Deck-Composite
    • Product familydassoXTR Bamboo Classic Espresso
    • Product groupdassoXTR Fused Bamboo Decking
    • TypeBuilding Materials
    • Date of publishing2020-07-28
    • Edition number1
    • Height (inches)0.79
    • Width (inches)5.39
    • Depth (inches)72
    Related
    • Material mainBamboo
    • Material secondaryComposite
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)13.2
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 62 23
    • CSI MasterFormat 2014 TitleBamboo Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit