Publish your products
dassoXTR Epic Cognac Porch 1x4 Porch Flooring T&G Fused Bamboo (also for Interior Floors)
dassoXTR Epic Cognac Porch 1x4 Porch Flooring T&G Fused Bamboo (also for Interior Floors)
dassoXTR Epic Cognac Porch 1x4 Porch Flooring T&G Fused Bamboo (also for Interior Floors)
dassoXTR Epic Cognac Porch 1x4 Porch Flooring T&G Fused Bamboo (also for Interior Floors)

    dassoXTR Epic Cognac Porch 1x4 Porch Flooring T&G Fused Bamboo (also for Interior Floors)

    dassoXTR Fused Bamboo Porch Flooring is specifically designed for interior flooring and exterior porches and outperforms common porch flooring in aesthetics and durability. The dassoXTR Fused Bamboo Porch Flooring is unique in its own class. It is designed so you could extend your interior floor space to the exterior of a house. Call it porch, veranda, balcony, or even just solid fused bamboo flooring. This profile is suitable for exterior as well as interior floor space so long as there is a roof on top of the space. The porch flooring differs from decking planks because it is installed without any gaps between each plank. Every plank joined to the other with tongue and groove on all side just like a standard red oak flooring. The fused bamboo is extremely dimension stable, will not warp or buckle, zero VOC and no leaching. It is waterproof and fire resistance. The materials passed both Class A Fire Rating as well as WUI compliance. This profile is designed to installed just like the standard solid red wood floor planks with a floor nailer using 18 gauge 1-3/4” cleats; or by glue-down with polyurethane coatings. The Fused Bamboo Porch Flooring comes in 2 colors and as always, the lighter Epic Cognac color could be stained or painted over in semi-transparent polyurethane or solid color polyurethane. The fused bamboo product colors are throughout the thickness and are not skin deep. You can sand the flooring 3 to 4 times just like solid wood flooring. Always remember to follow coatings manufacturer application manual to get the best effect of finishes. Porch flooring will work with any of the 5 commonly use trim pieces use in the solid flooring installation namely, stair thread, reducer, variable threshold, T-molding and quarter round. We do offer each of the trim pieces as custom made special order.
    Specification
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Cognac
      Thickness (fraction): 3/4"
      Width (fraction): 3-3/4"
      Length/Length Range: 6'
      Lineal Feet Per Bundle: 36
      SF Per Bundle: 11.35
      Finishes: Pre-primed - with Natural Oil

    Technical specification
    • Unique ref.EPC-POR18-96-PP-Bamboo-Porch-Composite
    • Product familydassoXTR Bamboo Classic Espresso
    • Product groupdassoXTR Fused Bamboo Porch Flooring
    • TypeObject (single object)
    • Date of publishing2020-07-28
    • Edition number1
    • Height (inches)0.71
    • Width (inches)3.78
    • Depth (inches)72
    Related
    • Material mainBamboo
    • Material secondaryComposite
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)8.08
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 62 23
    • CSI MasterFormat 2014 TitleBamboo Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit