Publish your products
dassoXTR Classic Espresso Millwork Lumber 1-1/2" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo
dassoXTR Classic Espresso Millwork Lumber 1-1/2" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo
dassoXTR Classic Espresso Millwork Lumber 1-1/2" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo
dassoXTR Classic Espresso Millwork Lumber 1-1/2" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo

    dassoXTR Classic Espresso Millwork Lumber 1-1/2" x 4" x 6.1' Pre-primed Lumber Flush Fused Bamboo

    dassoXTR Fused Bamboo S4S Millwork Lumbers are as its named, Smooth 4 Side (S4S), rounded on long edge and pre-primed with exterior oil for ready use. This category is pre-milled, pre-primed lumber so it reduces processing and installation time. All Fused Bamboo S4S Millwork Lumbers come with extra on the length for trimming. They comes in different nominal thicknesses: 5/16”, 3/4" and 1-1/2". The Millwork Lumber are suitable for privacy fences, railings, balusters, handrails, facades, louver and many more usage that you could imagine. It is really your imagination is the limits. When working with Fused Bamboo product, always assume you are working with natural tropical wood, always choose the best side as expose surface. The material feels like wood/bamboo, looks like wood/bamboo and react almost like wood/bamboo except more stable and durable. When working on fused bamboo, cuts, mills, glues and coats them as if you would do on a piece of tropical wood (Ipe, Cumaru, Redwood, Cedar and etc…). Use the same millwork tools and woodworking techniques you learn in wood technical schools. A common tungsten carbide saw blade will be able to provide a clean cut on dassoXTR millwork lumbers. The material itself is Class A-rated, dimensionally stable, will not warp or buckle, zero VOC and no leaching.
    Specification
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Espresso
      Actual Size: 1-3/16" X 3-15/16" X 6'
      Lin.ft. per Bundle: 6.1 lf per bundle
      Finishes: Pre-primed - with Natural Oil

    Technical specification
    • Unique ref.XTR-LUM30-100F-PP-Bamboo-Millwork-Lumber-Composite
    • Product familydassoXTR Bamboo Classic Espresso
    • Product groupdassoXTR Fused Bamboo Millwork Lumber
    • TypeObject (single object)
    • Date of publishing2020-07-28
    • Edition number1
    • Height (inches)1.18
    • Width (inches)3.94
    • Depth (inches)73.23
    Related
    • Material mainBamboo
    • Material secondaryComposite
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)14.15
    Classification
    • BIMobject CategoryConstruction Materials - Wood
    • IFC classificationBuilding Element
    • UNSPSC nameStructures and Building and Construction and Manufacturing Components and Supplies
    • UNSPSC code30
    • Uniclass 2015 CodePr_25_71_97_98
    • Uniclass 2015 DescriptionWood-resin composite weatherboards
    • CSI MasterFormat 2014 Code06 71 13
    • CSI MasterFormat 2014 TitleComposite Lumber
    • OmniClass Number23-15 17 11 21 11
    • OmniClass TitleBamboo
    • CSI UniFormat II CodeB20
    • CSI UniFormat II TitleEXTERIOR CLOSURE

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit