Publish your products
Hammock bench

Hammock bench

HAMMOCK BENCH The Hammock collection is one of David designs greatest successes the last years and has become a classic. From a vegetable tanned leather as the bearing part, the collection consists of everything from chairs to tables. Now we introduce a stylish bench in the collection. Hammock is also available as chair, easy chair, pouf, stool, barstool and table.
Specification
  • Product information Vegetable leather, black, brown, cognac or natural. Base in metal, black. Height 450 mm Depth 450 mm Width 1820 mm Seat height 450 mm Weight 7 kg Volume 0,48 cbm Vegetabiliskt läder, svart, brun, cognac eller natur Underrede i metall, svart. Höjd 450 mm Djup 450 mm Bredd 1820 mm Sitthöjd 450 mm Vikt 7 kg Volym 0,48 kbm
Technical specification
  • Unique ref.Hammock-bench
  • Product familyFurniture
  • Product groupHammock
  • TypeObject (single object)
  • Date of publishing2021-11-26
  • Edition number1
  • Height (mm)450
  • Width (mm)1820
  • Depth (mm)450
Related
  • Weight Net (Kg)7
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit