Publish your products
Round, Soap dispenser - wall-mounted
Round, Soap dispenser - wall-mounted
    Deante

    Round, Soap dispenser - wall-mounted

    Soap dispenser made of high quality matted glass and brass greatly presented in both traditional and modern bathing salons. Thanks to the right choice of additions in this series, your bathroom will become a real relaxation zone. The soap dispenser is also functional. Semi-transparent walls on a regular basis show the amount of gel remaining in the packaging. You will always make it up before it runs out. The product is designed for mounting on the wall.
    Specification
    • Finish:  nero
      Surface type:  matte
      Material:  brass, glass, ABS, stainless steel
      Height [mm]:  159
      Width [mm]:  66
      Depth [mm]:  115
      capacity [l]:  0.2
      Mounting kit included:  Yes
    Technical specification
    • Unique ref.ADR_N421
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City