Publish your products
not applicable, Shower mixer thermostatic
Deante

not applicable, Shower mixer thermostatic

Specification
  • Finish:  steel
    Mixer type:  two-handle, thermostatic
    Installation method:  wall-mounted
    Flow class [l/min]:  S - 15.1-19.8 l/min
    Acoustic group [dB]:  II (20 < x ≤ 30)
    Check valves:  Yes

Technical specification
  • Unique ref.BCH_F4BT
  • Product familySanitary
  • Product groupFausets
  • TypeObject (single object)
  • Date of publishing2024-12-09
  • Edition number1
Related
  • Material mainBrass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City