Publish your products
Jasmin Plus, Shower cabin half round 80x80 cm
Deante

Jasmin Plus, Shower cabin half round 80x80 cm

The shower cabin is made of high quality tempered glass. It is very resistant and elastic, providing maximum security of the whole family. Assembly parts are aesthetically finished according to the colors and styling of other elements from the series. The whole cabin is very spacious. Shape half-round, with a gentle curvature. Size 80x80 cm.
Specification
  • Finish:  chrome
    Shape:  half round
    Width [mm]:  800
    Length [mm]:  800
    Height [mm]:  1900
    Glass finish:  transparent
    Glass thickness [mm]:  5
    Active cover:  Yes
    Side dimension [mm]:  795
    arc radius [mm]:  550
    Adjustment range from [mm]:  -10
    Masking of assembly elements:  Yes
    Profiles levelling the curvature of the walls:  Yes
    Silent closing:  Yes
    Installation without shower tray possible:  Yes
    Detachable lower rollers:  Yes
Technical specification
  • Unique ref.KTJ_052P
  • Product familySanitary
  • Product groupCabins
  • TypeObject (single object)
  • Date of publishing2022-04-26
  • Edition number1
Related
  • Material mainGlass
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City