Publish your products
Jasmin, Shower column, with bathtub mixer thermostatic - movable spout
Jasmin, Shower column, with bathtub mixer thermostatic - movable spout
    Deante

    Jasmin, Shower column, with bathtub mixer thermostatic - movable spout

    A comfortable raincoat allows for free movements in the shower, because you do not have to keep your handset in your hand. Classic shapes and modern finish make it beautifully present in industrial, Scandinavian bathrooms, but also in more traditional interiors. The durable and durable coating is resistant to spatter and thermal shock. The rainwear is easily maintained in immaculate cleanliness thanks to the Anti-Calc system. Stone precipitate from water. You are cursed with silicone nozzles with one hand. In addition to the sprayer and spray head, the set includes a convenient bath tub. Thanks to this, you can easily combine a comfortable bath zone with the possibility of using a quick shower. Thanks to the thermostatic battery, you can easily adjust the water temperature. It will protect you from a sudden jump of warmth, which is especially important when children or older people are bathing. You do not have to wait for the optimal temperature and waste this valuable resource. The spout has the option of assembling parallel to the wall after switching off the flow, this is a very practical solution that significantly increases the comfort of the bath. You will forget about hitting the protruding element.
    Specification
      • Material: steel 304, brass, plastic
      • Sliding bar with adjustable height: 1110-1450 mm
      • Finish: chrome
      • Mixer: thermostatic, two-handle
      • Flow class: 7.2≤ Z <12 (7.2 - 11.9) l/min
    Technical specification
    • Unique ref.NAC_01GT
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-19
    • Edition number1
    Related
    • Material mainBrass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City