Publish your products
Vital, Wall-mounted seat foldable
Vital, Wall-mounted seat foldable
Vital, Wall-mounted seat foldable
    Deante

    Vital, Wall-mounted seat foldable

    A wall seat is a very good solution for older people or having traffic restrictions. Allows you to freely use the shower headphones. After finishing the bath easily to get to the standing position, because the knee bending angle is close to a simple angle. The wall seat is made of the highest quality material and aesthetically finished. It is well composed of both modern and traditional rooms. The seat is folded so that other household members can use the bathroom according to their own needs.
    Specification
    • Finish:  brown
      Surface type:  not applicable
      Material:  composite, aluminium
      Height [mm]:  107
      Width [mm]:  300
      Depth [mm]:  305
      Load [kg]:  130
    Technical specification
    • Unique ref.NIV_451P
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-27
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City