Publish your products
Silia, Shelf wall-mounted
Deante

Silia, Shelf wall-mounted

A shelf for cosmetics is very useful in every bathroom, shower, bathtub and washbasin. The Deante shelf is very practical. Thanks to the openwork structure, it efficiently drains water, and cleaning is reduced to wiping with a cloth or rinsing with running water. The material used for production is stiff and solid, and its finish harmonizes well with other bathroom decor elements. The product is mounted on the wall, which gives great arrangement options and additional space.
Specification
  • Finish:  gold
    Surface type:  shine
    Material:  brass
    Height [mm]:  89
    Width [mm]:  436
    Depth [mm]:  124
    Mounting kit included:  Yes

Technical specification
  • Unique ref.ADI_Z511
  • TypeObject (single object)
  • Date of publishing2022-10-21
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit