Publish your products
Lima, Kitchen tap with pull-out spout
Deante

Lima, Kitchen tap with pull-out spout

The functional kitchen faucet was designed for high usability and aesthetic appearance. Elegant design makes it fits modern, but also Scandinavian or more traditional. The sink battery has a aerator that reduces life of water, which is very important when handicapped dishes. In addition, the aerated stream is softer. In addition, the handset can be drawn on a long and flexible cable, which makes it easier to rinsing large and undistimic elements, eg sheet metal from an oven or shelf from the fridge.
Specification
  • MIXER
    Finish: steel
    Mixer type: single-handle, mixer
    Installation method: standing
    Total mixer height [mm]: 396
    Flow class [l/min]: Z ≤ 9 (4 - 9)
    Acoustic group [dB]: I (x ≤ 20)
    Check valves: yes

    MIXER CARTRIDGE
    Ceramic cartridge size: 35 mm

    SPOUTS
    Spout type: swivel, pull-out
    Mixer spout range [mm]: 229
    Material: stainless steel

    CONNECTING HOSES
    Length [mm]: 450
    Installation thread: 3/8''
    Connection thread: M10

    HOSES
    Length [mm]: 1500
    Braid type: not applicable

    HAND SHOWERS
    Number of functions: 2

Technical specification
  • Unique ref.BBM_F72M
  • Product familyKitchen
  • Product groupFausets
  • TypeObject (single object)
  • Date of publishing2022-10-21
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit