Publish your products
Silia HEXA, Washbasin tap
Silia HEXA, Washbasin tap
    Deante

    Silia HEXA, Washbasin tap

    Noble form and timeless simplicity, The mounting sleeve facilitates the installation of the mixer, Innovative and easy to maintain brushed gold coating, The movable aerator allows you to direct the water stream, Only the best materials, the quality of which has been confirmed by laboratory tests, The mixer is equipped with a stream aerator, The mixer body is made of the highest quality brass, 45 cm connection hoses included, Z flow class (4-9 l/min) allowing for water consumption reduction, Cleaning agent for fixtures in all colors available
    Specification
    • Mixer: Finish: brushed gold Material: brass Mixer type: single-handle, mixer Installation method: standing Total mixer height [mm]: 179 Flow class [l/min]: Z - 4-9 l/min Acoustic group [dB]: I (x ≤ 20) Mixer cartridge: Ceramic cartridge size: 25 mm Spout: Spout type: still Mixer spout range [mm]: 110 Material: brass Aerator: Aerator type: swivel, flat Aerator size: M18 Connecting hose: Length [mm]: 450 Installation thread: 3/8'' Connection thread: M10
    Technical specification
    • Unique ref.BHS_R20M
    • Product familySanitary
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2025-04-16
    • Edition number1
    • Height (mm)80
    • Width (mm)200
    • Depth (mm)350
    Related
    • Material mainBrass
    • Designed inPoland
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit