Publish your products
MOMI, Kitchen tap, with pull-out spout
Deante

MOMI, Kitchen tap, with pull-out spout

The functional kitchen faucet was designed with high usability and aesthetic appearance in mind. The elegant design makes it fit into modern, but also Scandinavian or more traditional interiors. The sink faucet has an aerator that reduces the life of water, which is very important when washing dishes by hand. Additionally, an aerated stream is softer. The spout is flexible, which makes it easier to rinse large and undersized items, e.g. a baking tray from the oven or a shelf from the fridge. The faucet has a water flow switch from aerated to rain water.
Specification
  • MIXER
    Finish: nero
    Material: steel 304
    Mixer type: single-handle, mixer
    Installation method: standing
    Flow class [l/min]: Z - 4-9 l/min
    MIXER CARTRIDGE
    Ceramic cartridge size: 35 mm
    SPOUT
    Spout type: pull-out, swivel
    Material: steel 304
    AERATOR
    Aerator type: honeycomb
    CONNECTING HOSE
    Length [mm]: 600
    Installation thread: 3/8''
    Connection thread: M8
    HOSE
    Length [mm]: 1800
    Braid type: not applicable
    HAND SHOWER
    Number of functions: 2

Technical specification
  • Unique ref.BKM_N73N
  • Product familyKitchen
  • Product groupFausets
  • Date of publishing2024-10-17
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit