Publish your products
Arnika, Bath mixer freestanding
Arnika, Bath mixer freestanding
    Deante

    Arnika, Bath mixer freestanding

    Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
    Specification
    • AERATORS
       Aerator type:  coin-slot
       Stream type:  full
       Aerator size:  M24
       Thread type:  external
       MIXER
       Finish:  brushed gold
       Mixer type:  single-handle, mixer
       Installation method:  floor
       Flow class [l/min]:  S - 15.1-19.8 l/min
       Acoustic group [dB]:  II (20 < x ≤ 30)
       Check valves:  Yes
       Additional features:  adjustable shower head angle
       MIXER CARTRIDGE
       Ceramic cartridge size:  35 mm
       SPOUTS
       Finish:  brushed gold
       Spout type:  bathtub
       Material:  brass
       Spout type:  still
       HAND SHOWERS
       Finish:  brushed gold
       Number of functions:  3
       Anti-calc:  Yes
       Material:  plastic
       Stream type:  rain, mixed, hydromassage
       Flow class [l/min]:  12≤ A <15 (12 - 14.9)
       Connection thread:  Yes
       HOSES
       Finish:  brushed gold
       Length [mm]:  1500
       Braid type:  not applicable
       Braid material:  PVC
       Tip material:  brass
       end at the faucet - type:  conical
       Dimension:  1/2''
       end at the shower hand - type:  conical
       Dimension:  1/2''
       Water flow reduction [l/min]:  6
       Anti-twist:  1
    Technical specification
    • Unique ref.BQA_R17M
    • Product familySanitary
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2023-10-13
    • Edition number1
    Related
    • Material mainBrass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit