Publish your products
Hiacynt, Shower mixer
Deante

Hiacynt, Shower mixer

The shower mixer is a very important element of fittings that you need to consider when equipping the bathroom. Our model will fit both minimalist interiors, in a modern or more traditional style. We also guarantee the highest materials and finishing parameters thanks to Triple Deante quality control. The built-in mixer will provide optimal water temperature.
Specification
    • Mixer type:  single-handle, mixer
    • Body height: 147 mm
    • Acoustic group: I (x ≤ 20) dB
    • Flow class: B ≤ 25.2 (19.9 - 25.2) l/min.
    • Spout range: 
Technical specification
  • Unique ref.BQH_040M
  • Product familySanitary
  • Product groupFausets
  • TypeObject (single object)
  • Date of publishing2022-04-14
  • Edition number1
  • Height (mm)147
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit