Publish your products
Blur, Bidet tap
Deante

Blur, Bidet tap

Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
Specification
  • MIXER
    Finish: nero
    Material: brass
    Installation method: standing
    Flow class [l/min]: A ≤ 15 (9.1 - 15)
    Acoustic group [dB]: II (20 < x ≤ 30)
    MIXER CARTRIDGE
    Ceramic cartridge size: 26 mm
    AERATOR
    Aerator type: honeycomb
    Aerator size: M18
    CONNECTING HOSE
    Length [mm]: 450
    Installation thread: 3/8''
    Connection thread: M10

Technical specification
  • Unique ref.BQL_N30M
  • Product familySanitary
  • Product groupFausets
  • Date of publishing2024-10-15
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit