Publish your products
Temisto, Bath mixer, 4-hole, with shower set
Temisto, Bath mixer, 4-hole, with shower set
    Deante

    Temisto, Bath mixer, 4-hole, with shower set

    The bathtub battery combines aesthetic appearance and functionality. Classic shapes are greatly composed in both small bathrooms and large bathing salons. A solid corpus was made of the highest quality brass and elegantly finished. It's easy to clean it and prevents excessive stone deposition. The bathtub battery is also equipped with aerator. The device breaks the drops and aeration of a stream. As a result, the water is more soft. This 4-hole model. This is a model with a shower set.
    Specification
      • Mixer type:  two-handle
      • Body height: 238 mm
      • Acoustic group: I (x ≤ 20) dB
      • Flow class: S - 15.1-19.8 l/min
      • Spout range: 195 mm
      • Supply hoses: 45 cm
    Technical specification
    • Unique ref.BQT_014D
    • Product familySanitary
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2022-04-14
    • Edition number1
    • Height (mm)238
    • Depth (mm)195
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit