Publish your products
Peonia Zero, Toilet set, concealed 6 in 1
Peonia Zero, Toilet set, concealed 6 in 1
Peonia Zero, Toilet set, concealed 6 in 1
    Deante

    Peonia Zero, Toilet set, concealed 6 in 1

    The WC WC with a hanging bowl was designed for high aesthetics of room and ease of cleaning. Durable high quality ceramics do not break and does not change the color even after a long time of use, which has been confirmed by Deante research. A universal, classic, white color of the WC set gives the room of elegance. Adapted for concealed installations. Elegantly finished, decorated with every bathroom. This is a complete set of 6 in 1, which includes: concealed freewe, a non-contactless toilet bowl, a quiet falling board, an elegant rinsing button, cushioning mat and mounting screws.
    Specification
    • CONCEALED TOILET FRAME
      Frame height adjustment [mm]: 200
      tank capacity [l]: 9
      Double flushing [I]: 3/6
      Designated for light casing: yes
      Designated for installation in front of the load-bearing wall: yes
      Connection valve G1/2": yes
      Silent flushing and filling: yes
      Mounting bolts spacing 180 mm and 230 mm: yes
      TOILET BOWL
      Finish: white
      Rim type: rimless
      Hidden mountings: yes
      TOILET SEAT
      Slow-close toilet seat: yes
      Slim toilet seat: yes
      Chrome hinges: yes
      Quick seat detachment: yes
      antibacterial: yes
      BUTTONS FOR FRAME
      Finish: nero
      Button type: duple
    Technical specification
    • Unique ref.CDEN6ZPW
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    Related
    • Material mainCeramics
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit