Publish your products
TEMISTO Wall-mounted bathroom console, with washbasin - 60x50 cm
Deante

TEMISTO Wall-mounted bathroom console, with washbasin - 60x50 cm

Only in selected showrooms Polish brand More models in a series Easy to keep clean - warranty: 10 years (washbasin), 2 years (console) - washbasin adapted to single-hole mixers - washbasin equipped with an overflow
Specification
  • Length:600 mm Width:500 mm Height:415 mm Total height:555 mm
Technical specification
  • Unique ref.CDTW6U6S
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2019-11-04
  • Edition number1
  • Height (mm)555
  • Width (mm)600
  • Depth (mm)500
Related
  • Material mainCeramics
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)29.15
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit