Publish your products
ANEMON ZERO Toilet bowl, wall-mounted, rimless
ANEMON ZERO Toilet bowl, wall-mounted, rimless
    Deante

    ANEMON ZERO Toilet bowl, wall-mounted, rimless

    • soft closing toilet seat sold separately
    • suitable for mounting with a concealed frame with a drain valve set to 3/6 l
    • wall-mounted toilet bowl
    •  easy and convenient installation
    • in the case of pneumatic frames it is required to install an additional orifice reducing the flow of water
    Specification
      • soft closing toilet seat sold separately
      • suitable for mounting with a concealed frame with a drain valve set to 3/6 l
      • wall-mounted toilet bowl
      •  easy and convenient installation
    Technical specification
    • Unique ref.cdz_6zpw
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2019-01-17
    • Edition number1
    • Height (mm)350
    • Width (mm)370
    • Depth (mm)513
    Related
    • Material mainCeramics
    • Material secondaryPVC
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit