Publish your products
Correo, Standing bathroom console, modular - 90x40 cm
Correo, Standing bathroom console, modular - 90x40 cm
Correo, Standing bathroom console, modular - 90x40 cm
    Deante

    Correo, Standing bathroom console, modular - 90x40 cm

    The bathroom console is made of powder coated steel. According to the idea zero waste, it is characterized by durability and reliability, therefore it will be used for many years. You can set it in any position, and also equip with the corresponding basin or stone table, conglomerate or timber. The black color of the structure is very universal, and at the same time elegant, which is why it will fit the bathroom in every style. You gain great freedom in the arrangement of the room, and at the same time great convenience. The console has a practical shelf and a towel handle. In addition, a very bench to keep her clean because there are no hard-to-reach corners. This is a modular model. Size 90x40 cm.
    Specification
    • Finish:  nero
      Surface type:  matte
      Installation method:  standing
      Width [mm]:  400
      Length [mm]:  900
      Height [mm]:  760
      Material:  stainless steel
      Adjustable feet:  Yes
      Mounting kit included:  Yes
      Shelves sold separately:  Yes
      Freedom of combining elements:  Yes
    Technical specification
    • Unique ref.CKC_N90A
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    • Height (mm)760
    Related
    • Material mainComposite
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit