Selecting the location and language will prioritise localised information. Continue
Silia, Standing bathroom console
Deante

Silia, Standing bathroom console

The bathroom console is made of powder coated steel. According to the idea zero waste, it is characterized by durability and reliability, therefore it will be used for many years. You can set it in any position, and also equip with the corresponding basin or stone table, conglomerate or timber. The black color of the structure is very universal, and at the same time elegant, which is why it will fit the bathroom in every style. You gain great freedom in the arrangement of the room, and at the same time great convenience. The console has a practical shelf and a towel handle. In addition, a very bench to keep her clean because there are no hard-to-reach corners. This is a modular model. Size 60x40 cm.
Specification
  • CONSOLE
    Finish: brushed steel
    Installation method: standing
    Length [mm]: 360
    Height [mm]: 840
    Material: stainless steel
    Reversible: yes

Technical specification
  • Unique ref.CKS_F36A
  • TypeObject (single object)
  • Date of publishing2023-01-25
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategorySanitary - Bathroom sinks

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City