Set your location and language to prioritise localised information. Continue
Correo, Granite washbasin, countertop
Deante

Correo, Granite washbasin, countertop

The elegant granite washbasin was created from real granite about unique properties that will appreciate not only enthusiastners of nature. It is characterized by resistance to impact, discoloration, high temperature and thermal shock. Special hydrophobic coating facilitates daily cleaning. The wablates washbasin can be placed directly on the counter. Very well composed with desktops made of wood, stone or steel.
Specification
  • Finish:  alabaster
    Material:  granite
    Installation method:  countertop/standing
    Width [mm]:  400
    Length [mm]:  600
    Height [mm]:  100
    Depth [mm]:  80
    Pre-drilled tap holes:  3
    antibacterial:  Yes
    hydrophobicity:  Yes
    Without overflow:  Yes
Technical specification
  • Unique ref.CQR_AU6S
  • Collection setSanitary
  • CollectionAccessories
  • TypeObject (single object)
  • Date of publishing2022-04-20
  • Edition number1
Related
  • Material mainComposite
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City