Publish your products
Flush button, for concealed systems - slim
Flush button, for concealed systems - slim
Flush button, for concealed systems - slim
    Deante

    Flush button, for concealed systems - slim

    The flushing button Deante is very discreet and at the same time decorative. The elegant finish makes it fits both interior designed and scandinavian or minimal style. It has two modes of operation: to rinsing greater and lower water, which significantly reduces bills for this medium. The button is intended for mounting on flush-shaped racks. The element is very thin, which makes it almost goes with the surface of the wall.
    Specification
    • Finish:  chrome
      Surface type:  shine
      Button type:  duple
      Width [mm]:  165
      Length [mm]:  247
      Depth [mm]:  5.5
      applied working force < 20 N:  Yes
    Technical specification
    • Unique ref.CST_051P
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit