Publish your products
Kerria Plus, Shower door 140 cm - sliding
Deante

Kerria Plus, Shower door 140 cm - sliding

Minimalist shower doors can be used both for cabins and alcoves. Transparent glass makes the room seem optically larger. The classic finish gives the bathroom an elegant look. We also take into account the safety of household members, which is why we subject the glass to a tempering process, which makes it harder, more flexible and durable. The shower door is also covered with Active Cover, which has hydrophobic properties. There are no unsightly stains and cleaning is needed much less frequently. The element is 80 cm wide. The shower door is foldable. They are characterized by very quiet operation, thanks to a magnetic seal that facilitates closing. The hinges are flush with the glass, which is particularly important in the construction of recesses.
Specification
  • Finish:  nero
     Width [mm]:  1400
     Height [mm]:  2000
     Glass finish:  transparent
     Glass thickness [mm]:  6
     Active cover:  Yes
     installation:  to be completed with KTS walk-in
     Masking of assembly elements:  Yes
     Profiles levelling the curvature of the walls:  Yes
     Holders:  with safety
     Tempered glass TOTAL WHITE:  Yes
     Reversible doors:  Yes
     Silent closing:  Yes
     Installation without shower tray possible:  Yes
     Lifting hinges:  Yes
     Hinges flush with the glass:  Yes
Technical specification
  • Unique ref.KTSPN14P
  • Product familySanitary
  • Product groupCabins
  • TypeObject (single object)
  • Date of publishing2023-10-18
  • Edition number1
Related
  • Material mainGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit