We are using cookies to provide our services

By using our services you agree to our use of cookies

Alpinia Cascada concealed shower set

Unique ref.: nac_09lp
Brand: Deante
Product family: Sanitary
Product group: Accessories
Date of publishing: 1918-11-13
Edition number: 1
Type: Object (single object)
Download (10)
  • 1500 mm Platinum shower hose
  • 3-function hand shower
  • 325 mm shower arm
  • mixer with diverter, 35mm cartridge
  • shower hose angle connection integrated with hand shower holder
  • steel overhead shower, square, white, dimensions 250x250 mm

  • Mixer type: flush-mounted
  • Connecion thread: 1/2 "


Material main: Steel
Material secondary: Chrome
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 2015 Code: Pr_40_20_87_76
Uniclass 2015 Description: Shower heads
OmniClass Number: 23-31 17 19
OmniClass Title: Shower Head Fixtures
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Finish chrome
Height 2000
Material pvc ; chrome
Number of Showerheads 2

All BIM objects are real products from real manufacturers confirmed and approved