We are using cookies to provide our services

By using our services you agree to our use of cookies

Floks shower set

Unique ref.: ngf_051k
Brand: Deante
Product family: Sanitary
Product group: Accessories
Width (mm): 56
Height (mm): 655
Date of publishing: 2019-01-17
Edition number: 1
Type: Object (single object)
Download (10)
  • 1500 mm double locked steel shower hose
  • 3-function hand shower with a diameter of 100 mm
  • metal sliding bar

  • Width: 56 mm
  • Sliding bar length: 655 mm


Material main: Steel
Material secondary: Chrome
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 2015 Code: SL_35_80_80
Uniclass 2015 Description: Showers
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Color chrome
Depth 56
Height 655
Material steel
Mounting wall-mounted
Width 115

All BIM objects are real products from real manufacturers confirmed and approved