Publish your products
Bathroom tower
Bathroom tower
Bathroom tower
    Deante

    Bathroom tower

    Push to open system - opening drawers by pressing the front., Exceptional durability thanks to appropriate UV varnishes, Ready-to-use furniture without the need for assembly, Polish quality with care for the environment
    Specification
    • Furniture: Material: MDF, particle board Finish: black Finish technology: varnishing with UV lacquer Surface type: matte Installation method: wall-mounted Width [mm]: 350 Height [mm]: 1600 Depth [mm]: 350 Number of shelves: 5 Shelf adjustment: Yes Assembled furniture: Yes
    Technical specification
    • Unique ref.SDI_NSL1
    • TypeObject (single object)
    • Date of publishing2025-04-16
    • Edition number1
    • Height (mm)1650
    • Width (mm)390
    • Depth (mm)390
    Related
    • Designed inPoland
    Classification
    • BIMobject CategoryFurniture - Furniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit