This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Soul 1-bowl sink with short drainer 580x500x170

Unique ref.: zeo_011a_311a
Brand: Deante
Product family: Sanitary
Product group: Accessories
Width (mm): 580
Height (mm): 170
Depth (mm): 500
Date of publishing: 2018-11-13
Edition number: 1
Type: Object (single object)
Download (10)

  • Length 580 mm
  • Width 500 mm
  • Bowl depth 170 mm
  • For cabinet 450 mm
  • Outflow 3,5"
  • Sink model 1 bowl 
  • Thickness of steel 600 µm

  • type of steel
    • 011A - satyna
    • 311A - dekor

  • Length 580 mm
  • Width 500 mm
  • Bowl depth 170 mm
  • For cabinet 450 mm
  • Outflow 3,5"
  • Sink model 1 bowl 
  • Thickness of steel 600 µm


Material main: Stainless steel
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Kitchen - Sinks
IFC classification: Sanitary Terminal
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L7232
Uniclass 1.4 Description: Sinks for kitchens, bars
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 Description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Pr_40_20_96_45
Uniclass 2015 Description: Kitchen sinks
NBS Reference Code: 31-79
NBS Reference Description: Sinks, Wash Basins And Troughs
CSI MasterFormat 2014 Code: 22 41 16.16
CSI MasterFormat 2014 Title: Residential Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 580 mm
Name Soul 1-bowl sink with short drainer 580x500x170
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Name Soul 1-bowl sink with short drainer 580x500x170

BIMobject®