Publish your products
First Responder Lockers - 2 Door - 73"
First Responder Lockers - 2 Door - 73"
First Responder Lockers - 2 Door - 73"
First Responder Lockers - 2 Door - 73"
First Responder Lockers - 2 Door - 73"
    DeBourgh

    First Responder Lockers - 2 Door - 73"

    You asked for it and we built it! Our heavy duty personnel locker was designed specifically at the request of you, the customer. We took your ideas and requests and created the best storage solution available anywhere. When you want a product that will meet your needs, you want DeBourgh!

    Configurable Options:

    • Integral Fan System
    • Removable boot tray
    • Sloped top airflow chase
    • Integral 1-1/4" thick mixed hardwood bench. 12" or 9.5" depths standard.
    • Multiple latching styles.
    • Perforated sides, tops, and backs
    • Special colors
    • Sloped tops
    • Closed bases
    • Double doors
    • Alternate door ventilations
    • Electrogalvanized steel
    • Epoxy primer
    • and many more!

    Contact us today for more information!




    Specification
    • Upper Unit
      The durable, all-welded upper unit comes in a spacious 24 inch depth. You choose from widths of 18, 24, 30 and 36 inches; heights of 61 and 73 inches.
      The 3-point, 3-sided latching system is the most secure in the industry!

      Drawer Base
      The optional drawer base is 17 inches tall. You choose either a 34 inch deep bench base or a 24 inch deep flush front base. The 200 lb. ball-bearing drawer glides provide for a quiet and smooth drawer operation.

      Fan System
      Remove odor and dry out life-saving gear by adding a fan in each locker. You won't have to rely on your current HVAC system, now you have your own airflow!

      Security Drawer
      The security drawer provides ample secure storage for valuables while leaving lots of interior locker space for other accessories. The ball bearing glides ensure a smooth drawer operation.

      Clothing Rod w/ Security Box
      One of our most popular features. This accessory provides you with room to hang your clothing and uniforms while offering a secure place to store your valuables and small firearms.

      Security Compartment
      This accessory provides a secure place for storing valuables. It can be tucked into the top or bottom corner of the storage unit providing you with maximum internal space for other accessories.

      Electrical Components
      DeBourgh offers a 2-circuit, plug-n-play electrical system. This system is easy to install and dramatically reduces the cost of having an electrician install power into each locker unit.

      Adjustable Side Shelf
      The adjustable side shelves come in heights of 8, 12, and 16 inches. They can be mounted on either the right or left hand side of the unit.

      Shelf Stop
      The optional shelf stop can be used to keep documents and other items from falling off the rear of a full width shelf.

      Drying Rack
      Get the most out of your lower drawer. Store and dry your body armor on this drying rack with your duty bag underneath.

      Adjustable Storage Bins
      The adjustable storage bins come in sizes of 4x7x3 or 5.5x10x5.5. These bins mount on an adjustable rail and can be positioned anywhere inside the locker unit.

      Clothing Rod
      Utilize the entire width of the locker unit for hanging uniforms, cold and wet weather gear, body armor, and other clothing.

      Rifle Rack
      The two barrel rifle rack provides a place to store your rifle and/or shotgun without taking up a lot of internal storage space.

    Technical specification
    • Unique ref.first-responder-lockers-2-73
    • Product familyFirst Responder Lockers
    • Product groupFirst Responder
    • TypeObject (single object)
    • Date of publishing2021-06-17
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit