Publish your products
Economy 2 ft. x 4 ft. PVC Lay-in Ceiling Tile Packs - #232

Economy 2 ft. x 4 ft. PVC Lay-in Ceiling Tile Packs - #232

Economy – Contemporary PVC Drop-In Ceiling Panel

Designed for suspended ceiling applications, the Economy ceiling panel offers a simple way to replace conventional flat ceiling tiles with a more defined architectural surface. The shallow raised profile introduces dimension to the ceiling while remaining restrained enough for spaces where a clean, uncomplicated finish is preferred.

Its lightweight PVC construction makes the panel easy to handle during installation and allows individual tiles to be trimmed with scissors for perimeter cuts and other site conditions. The material is also paintable, giving designers the option to coordinate the ceiling with a project's broader interior palette.

The neutral design works across a variety of settings, from basements and residential utility spaces to retail, restaurant, hospitality and general commercial interiors.

For projects requiring consideration of fire performance, the panel carries a Class A fire rating.

Product Details

  • Material: PVC
  • Profile: Shallow raised panel
  • Design style: Contemporary
  • Installation: Drop-in suspended ceiling grid
  • Lightweight construction
  • Paintable
  • Can be field-cut with scissors
  • Class A fire rated
  • Suitable for residential, retail, restaurant, hospitality and commercial interiors

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 232-24x48 Economy
    Product Type: Decorative Drop-In Ceiling Panel
    Material: PVC
    Material Thickness: 0.30 mm (0.012 in.)
    Panel Dimensions: 24 x 48 in.
    Coverage per Panel: 8 sq. ft.
    Available Package Coverage: 80 sq. ft. and 400 sq. ft.
    Pattern Size: 585 mm (23.03 in.)
    Relief Depth: 10 mm (0.39 in.)
    Panel Weight: 0.85 lb.
    Design Style: Contemporary
    Profile: Raised Panel
    Installation Method: Drop-in suspended ceiling grid
    Compatible Ceiling Systems: Suspended ceilings / grid systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Paintable: Yes; compatible with water-based paints
    Fire Rating: Class A
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple finishes; custom color finishing is also available
    Accessories: Grid covers available

    Finish Variation:
    Minor variations in color and shade can occur between manufacturing batches. For projects where a consistent ceiling finish is required, sufficient material from the same production batch is recommended.

Technical specification
  • Unique ref.economy-2-ft-x-4-ft-pvc-lay-in-ceiling-tile-packs-232
  • Product familyCeiling Tiles
  • Product groupCeiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States