Publish your products
Faux Wood Beams - 6 ft. Length & 4 in. Width

Faux Wood Beams - 6 ft. Length & 4 in. Width

Faux Wood Beam – 6 ft. Length x 4 in. Width

This decorative faux wood beam recreates the character of natural timber in a lightweight architectural element suitable for both interior and exterior applications. Each beam is molded from real wood, capturing the grain, texture and surface irregularities that give traditional timber beams their distinctive appearance.

Manufactured from high-density polyurethane foam, the beam provides the visual presence of solid wood without introducing the same weight or handling requirements. Its lightweight construction can simplify installation, particularly in ceiling applications where decorative beams are being incorporated into an existing space.

The realistic wood-grain surface makes the beam suitable for a range of architectural styles, from rustic and traditional interiors to transitional and contemporary spaces where natural-looking material texture is used as a design feature.

Faux wood beams can be used to introduce architectural definition to ceilings, create visual transitions between spaces, conceal selected building elements, or add decorative timber detailing without requiring structural wood members.

For interior projects with specific fire-performance requirements, an optional fire-rated resin formulation is available.

Product Details

  • Material: High-density polyurethane foam
  • Length: 6 ft.
  • Width: 4 in.
  • Appearance: Molded natural wood grain and surface texture
  • Applications: Interior and exterior
  • Lightweight construction
  • Non-structural decorative architectural element
  • Low-maintenance material
  • Optional fire-rated resin available for interior applications

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: FWB0604-3-04-NEC-NCE
    Product Type: Decorative Faux Wood Beam
    Material: High-Density Polyurethane Foam
    Configuration: Three-Sided Beam
    Length: 6 ft.
    Overall Width: 4 in.
    Wall Thickness: 1 in.
    Application: Interior and exterior decorative use
    Structural Classification: Non-structural architectural element
    Surface: Molded wood-grain texture
    Finish Options: Available in multiple factory-applied finishes
    Smooth Finish Option: Primed smooth beam available

    Dimensional Information:
    Published beam dimensions represent the exterior dimensions of the product. Beam walls are approximately 1 in. thick. For a three-sided beam, deduct approximately 2 in. from the applicable outside dimension when determining the corresponding interior clearance.

    End Options:
    Decorative end caps and corbel ends are available. Chamfered ends can also be specified upon request.

    Decorative Accessories:
    Straps, plates and T-plates are available for coordinating with the beam installation.

    Installation Accessories:
    Compatible installation hardware includes hangers, bolts, nuts and decorative clavos.

Technical specification
  • Unique ref.faux-wood-beams-6-ft-length-4-in-width
  • Product familyFaux Beam Hardware & Accessories
  • Product groupCustom Faux Beams
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodeEF_20_20
  • Uniclass 2015 DescriptionBeams
  • CSI MasterFormat 2014 Code06 18 13
  • CSI MasterFormat 2014 TitleGlued-Laminated Beams
  • OmniClass Number23-13 35 19 15 13
  • OmniClass TitleWood Beams

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States