Publish your products
Faux Wood Plank Fire Rated Panel for Ceiling - Drop In - #1016

Faux Wood Plank Fire Rated Panel for Ceiling - Drop In - #1016

Faux Wood Plank 1016 – Fire-Rated Drop-In Ceiling Panel, 24 x 24 in.

Faux Wood Plank 1016 is a decorative drop-in ceiling panel designed to introduce the appearance of wood planking into a suspended ceiling system. The panel combines a wood-inspired surface with the convenience of a modular 24 x 24 in. ceiling format, allowing designers to create a warmer, more architectural alternative to conventional suspended ceiling tiles.

The linear plank detailing provides direction and visual rhythm across the ceiling. When repeated throughout an installation, individual panels work together to create the impression of a continuous wood-plank treatment while retaining access to the suspended ceiling system above.

Designed for drop-in installation, the panel can be incorporated into compatible ceiling grids without requiring a traditional wood ceiling assembly. Its fire-rated construction also makes it suitable for interior projects where specified fire performance is an important consideration.

Each 24 x 24 in. panel provides 4 sq. ft. of coverage. A 25-panel package covers approximately 100 sq. ft.

Product Details

  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Design: Faux wood plank
  • Installation: Drop-in suspended ceiling grid
  • Fire-rated construction
  • Modular panel format
  • Suitable for interior ceiling applications

Finish Variation

Wood-look finishes may show variations in color and shade between manufacturing batches. For projects requiring a consistent appearance across the ceiling, the full project quantity, including appropriate overage, should be ordered together whenever possible. A current sample is recommended for finish approval. When coordinating with material from a previous order, existing installation photographs should be reviewed before additional panels are specified.

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 1016-24x24-25
    UPC: 810099441383
    Product Type: Decorative Faux Wood Plank Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Panel Weight: 1 lb.
    Panel Classification: Designer Panel
    Installation Method: Drop-in suspended ceiling grid
    Compatible Ceiling Systems: Suspended ceilings / grid systems
    Narrow Grid Compatibility: Can be configured for 9/16 in. Suprafine and compatible narrow-grid systems
    Finish Options: Available in multiple wood-look finishes
    Accessories: Grid covers available

    Finish Variation:
    Variations in color and shade can occur between manufacturing batches. For projects where finish continuity is important, the complete project quantity, including appropriate overage, should be ordered from the same production batch whenever possible. A current product sample is recommended for finish approval.

Technical specification
  • Unique ref.faux-wood-plank-fire-rated-panel-for-ceiling-drop-in-1016
  • Product familyCeiling Tiles
  • Product groupScandinavian Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States