Publish your products
My Beautiful Damaris - Faux Tin Ceiling Tile - #258

My Beautiful Damaris - Faux Tin Ceiling Tile - #258

My Beautiful Damaris 258 – Decorative PVC Ceiling Panel

My Beautiful Damaris 258 is a decorative PVC ceiling panel designed to add pattern and dimensional detail to residential and commercial ceiling applications. Its 24 in. repeating design provides a consistent architectural treatment when installed across larger ceiling areas.

With an 8 mm (0.31 in.) relief, the panel has enough depth to create visible highlights and shadows while maintaining a moderate profile against the ceiling plane. This makes the design suitable for interiors where decorative detail is desired without the projection of a deeply embossed or coffered panel.

The panel offers flexibility for both renovation and suspended ceiling projects. It can be installed directly over an appropriate flat substrate using adhesive or incorporated into a compatible drop-in ceiling grid. The pattern accommodates both 24 x 24 in. and 24 x 48 in. ceiling configurations.

Manufactured from lightweight PVC, My Beautiful Damaris provides the visual character associated with decorative pressed-metal ceilings without the weight, corrosion or metallic acoustic characteristics of traditional tin. Panels can be trimmed with scissors on site to accommodate perimeter conditions, lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Design depth: 8 mm (0.31 in.)
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance
  • Suitable for residential and commercial interiors

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 258-25 My Beautiful Damaris
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 8 mm (0.31 in.)
    Panel Weight: 6–12 oz.
    Design Style: Classic
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.my-beautiful-damaris-faux-tin-ceiling-tile-258
  • Product familyCeiling Tiles
  • Product groupVictorian Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States