Publish your products
Raised Panel - Faux Tin Drop Ceiling Tile - #505

Raised Panel - Faux Tin Drop Ceiling Tile - #505

Raised Panel 505 – Decorative PVC Drop-In Ceiling Panel

Raised Panel 505 is a decorative PVC ceiling tile designed for suspended grid systems. Its defined raised-panel profile introduces subtle architectural depth while maintaining a clean, structured ceiling appearance suitable for a wide range of interior environments.

The design is available for both 24 x 24 in. and 24 x 48 in. ceiling configurations, providing flexibility when specifying new suspended ceilings or replacing conventional grid tiles. A 24 in. pattern repeat maintains consistent geometry across larger installations.

Manufactured from 0.7 mm (0.030 in.) PVC, the panel is lightweight, moisture resistant and will not rust. It carries a Class A fire rating, making its documented fire performance an important consideration for commercial and residential specifications.

The PVC construction can be cut with scissors, allowing individual panels to be adjusted on site for perimeter conditions and around lighting, ventilation and other ceiling components.

Raised Panel 505 is available in 11 finish options, giving designers the ability to coordinate the ceiling with different interior material and color palettes.

Product Details

  • Material: PVC
  • Material thickness: 0.7 mm (0.030 in.)
  • Panel configurations: 24 x 24 in. and 24 x 48 in.
  • Pattern repeat: 24 in.
  • Profile: Raised panel
  • Installation: Suspended/drop-in ceiling grid
  • Fire rating: Class A
  • Moisture resistant
  • Corrosion resistant
  • Lightweight construction
  • Can be field-cut with scissors
  • Available in 11 finishes
  • Decorative pressed-metal appearance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 505-25 Raised Panel
    Product Type: Decorative Drop-In Ceiling Panel
    Material: PVC
    Material Thickness: 0.7 mm (0.027 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 5/8 in.
    Panel Weight: 6–12 oz.
    Design Style: Traditional
    Profile: Raised Panel
    Paintable: Yes; compatible with water-based paints
    Installation Method: Drop-in suspended ceiling grid
    Compatible Ceiling Systems: Suspended ceilings / grid systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Moisture Resistance: Moisture-resistant PVC construction
    Corrosion Resistance: PVC construction will not rust
    Fire Rating: Class A
    Accessories: Grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.raised-panel-faux-tin-drop-ceiling-tile-505
  • Product familyCeiling Tiles
  • Product groupTraditional Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States