Publish your products
Subway Tile Shower Wall Panels Surround

Subway Tile Shower Wall Panels Surround

MirroFlex Subway Tile – Tub & Shower Wall Panel System

MirroFlex Subway Tile is a decorative wall panel system designed for wet-area applications where the appearance of traditional subway tile is desired without individual ceramic tiles or grout joints. The non-porous surface creates a continuous, easy-to-maintain wall finish suitable for both residential and commercial interiors.

The system can be used in tub surrounds, shower enclosures, laundry areas and other interior spaces exposed to regular moisture. Its grout-free construction reduces the number of joints within the installation and simplifies routine cleaning compared with conventional tiled surfaces.

Each kit consists of three full-height wall panels: one 48 in. center panel and two side panels. The side panels incorporate a 6 in. folding section that connects to the center panel and allows the system to accommodate a range of common tub depths.

Excluding the folding section, each side panel has a fixed width of 42 in. The adjustable configuration is designed to accommodate tubs approximately 30 to 40 in. wide. All three panels are 96 in. high, providing continuous vertical coverage for the surround.

Two 8 ft. J-channel moldings are included to finish and seal the exposed side edges. The trim can be cut to the required length with scissors during installation.

System Details

  • Product type: Decorative wet-area wall panel system
  • Design: Subway tile
  • Configuration: Three-piece tub and shower surround
  • Center panel: 48 in. wide
  • Side panels: 42 in. fixed width plus 6 in. folding section
  • Panel height: 96 in.
  • Tub compatibility: Designed to accommodate approximately 30–40 in. tub widths
  • Surface: Non-porous and grout-free
  • Applications: Tub surrounds, shower enclosures, laundry walls and other interior wet areas
  • Suitable for residential and commercial applications
  • Included trim: Two 8 ft. J-channel moldings
  • J-channel can be field-trimmed with scissors
  • Designed for straightforward cleaning and maintenance

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 133-SUB-KIT
    Product Type: Tub & Shower Wall Panel System
    Material: PVC
    Material Thickness: 0.030 in.
    Overall Height: 96 in.
    Overall Width: 60 in.
    Overall Depth: 42 in.
    System Weight: 29 lb.
    Coverage: Approximately 96 sq. ft.
    Surface Pattern: Subway Tile
    Pattern Size: 3 x 6 in.
    Sample Size: 12 x 12 in.
    Installation Method: Direct glue-up
    Recommended Adhesive: Spray-Lock FRP adhesive
    Adhesive Coverage: Approximately one specified adhesive unit per two panels
    Applications: Tub surrounds, shower enclosures, laundry walls and other interior wet-area wall surfaces
    Surface Characteristics: Non-porous and grout-free
    Suitable Environments: Residential and commercial interiors

    Kit Components

    • Two 48 x 96 in. side panels with folding edges
    • One 48 x 96 in. center panel
    • Two 8 ft. J-channel moldings

    System Configuration:
    Each side panel incorporates a 6 in. folding section for connection to the center panel. This adjustable configuration allows the surround to accommodate a range of common tub dimensions while maintaining continuous full-height wall coverage.

    Installation Note:
    J-channel moldings are provided for finishing the exposed side edges of the installation and can be field-trimmed to the required length.

Technical specification
  • Unique ref.subway-tile-shower-wall-panels-surround
  • Product familyShower Insert
  • Product groupTransitional Style Wall Panels
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States