Publish your products
Venice - Faux Tin Ceiling Tile - #511

Venice - Faux Tin Ceiling Tile - #511

Venice 511 – Decorative PVC Ceiling Panel, 24 x 24 in.

Venice 511 is a decorative PVC ceiling panel designed to introduce pronounced dimensional detail to residential and commercial ceiling surfaces. Its 24 in. repeating pattern creates a consistent architectural treatment when installed across larger ceiling areas.

With a design depth of 15 mm, Venice has a substantial relief that produces clearly defined highlights and shadow across the finished surface. The deeper profile gives the ceiling greater visual depth while remaining suitable for conventional decorative ceiling applications.

The 24 x 24 in. modular format provides 4 sq. ft. of coverage per panel and allows the pattern to repeat consistently throughout the installation. Venice can be used across an entire ceiling or incorporated into selected areas where a more dimensional overhead surface is desired.

The panel offers flexibility for both direct-mount and suspended ceiling projects. It can be adhered to an appropriate flat substrate or installed within a compatible drop-in ceiling grid.

Manufactured from lightweight PVC, Venice provides the visual character associated with dimensional pressed-metal ceilings without the weight, corrosion or metallic acoustic characteristics of traditional tin. Panels can be trimmed with scissors on site to accommodate perimeter conditions, lighting, ventilation and other ceiling elements.

Product Details

  • Material: PVC
  • Panel size: 24 x 24 in.
  • Coverage per panel: 4 sq. ft.
  • Package quantity: 25 panels
  • Package coverage: 100 sq. ft.
  • Pattern repeat: 24 in.
  • Design depth: 15 mm
  • Installation: Direct glue-up or suspended/drop-in ceiling grid
  • Lightweight construction
  • Corrosion resistant
  • Can be field-cut with scissors
  • Decorative pressed-metal appearance
  • Suitable for residential and commercial interiors

Get in contact with Decorative Ceiling Tiles

Specification
  • Model: 511-25 Venice
    Product Type: Decorative Ceiling Panel
    Material: PVC
    Material Thickness: 0.50 mm (0.0196 in.)
    Panel Dimensions: 24 x 24 in.
    Sample Size: 24 x 24 in.
    Coverage per Panel: 4 sq. ft.
    Package Quantity: 25 panels
    Package Coverage: 100 sq. ft.
    Pattern Repeat: 24 in.
    Relief Depth: 15 mm (0.59 in.)
    Panel Weight: 6 oz.
    Design Style: Traditional
    Paintable: Yes; compatible with water-based paints
    Installation Methods: Direct glue-up or suspended/drop-in ceiling grid
    Compatible Substrates: Drywall, plaster, concrete and plywood
    Suspended Ceiling Compatibility: Suitable for compatible grid ceiling systems
    Narrow Grid Compatibility: 9/16 in. narrow-grid configuration available
    Field Cutting: Panels can be trimmed with scissors
    Finish Options: Available in multiple factory-applied finishes; custom color finishing is also available
    Corrosion Resistance: PVC construction will not rust
    Accessories: Glue-up accessories and grid covers available

    Finish Variation:
    Color and shade can vary between manufacturing batches. For projects where finish consistency is important, sufficient material from the same production batch should be specified whenever possible. Reviewing a current sample before final finish approval is recommended.

Technical specification
  • Unique ref.venice-faux-tin-ceiling-tile-511
  • Product familyCeiling Tiles
  • Product groupVintage Retro Style Ceiling Tiles
  • TypeObject (single object)
  • Date of publishing2026-07-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodePr_70_60_14_14
  • Uniclass 2015 DescriptionClimatic ceiling panels
  • CSI MasterFormat 2014 Code09 51 23
  • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States