Publish your products
DEKO FD - Fully Glazed Doors
DEKO FD - Fully Glazed Doors
    DEKO
    Archived

    DEKO FD - Fully Glazed Doors

    Single doors are available in module sizes from 700 x 2100 mm to 1200 x 2100 mm, double doors in size 1800 x 2100 mm. Non standard sizes are available to order. DEKO Fully glazed doors supplied using toughened glass which closes tight to the rubber profiles in the frame providing a soundproof connection. Doors can be delivered with approval and certification according to Danish Standard with fire resistance and sound proof rates. In the standard format DEKO Doors can be delivered with approval, certification and sound classifications up to 35 dB. All doors are prefabricated, which eliminates any need for site finishing after installation. All DEKO Doors have been awarded the Danish Indoor Climate Labelling.
    Technical specification
    • Unique ref.DEKO-Door-FD
    • Product familyDoor
    • Product groupInterior Doors
    • TypeObject (single object)
    • Date of publishing2015-02-22
    • Edition number2
    • Height (mm)2100
    • Width (mm)1010
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit