Publish your products
20804T215 TEMPOMATIC tap with BIOCLIP removable spout
20804T215 TEMPOMATIC tap with BIOCLIP removable spout
    DELABIE

    20804T215 TEMPOMATIC tap with BIOCLIP removable spout

    Wall-mounted electronic basin tap for installation on panels. Electronic tap with removable BIOCLIP spout. Infrared tap supplied with 2 removable stainless steel spouts L. 77mm. Separate IP65 electronic control unit. 230/12V mains supply with transformer. Base and spout with smooth interiors (reduces bacterial development). Adjustable duty flush (pre-set at ~60 seconds every 24 hours after last use). Flow rate limited to 4 lpm at 3 bar. Shock-resistant infrared presence detection sensor. Separate sensor for mounting on panels. M3/8" solenoid valve with filter and Ø 15mm conical inlets. Ø 60mm chrome-plated brass base. Anti-blocking security. Recommended installation height: 110 - 200mm above the basin surface. Electronic tap ideal for healthcare facilities, retirement and care home, hospitals and clinics. Electronic tap suitable for people with reduced mobility. 30-year warranty. Two shut-off options: - standard mode: timed flow with automatic shut-off. - ON/OFF mode: user shuts off flow voluntarily or automatic shut-off after 30 minutes of flow. Thermal shocks are possible. Mount the sensor to the side of the tap in the ON/OFF mode.
    Technical specification
    • Unique ref.20804T215
    • Product familySanitary
    • Product groupBasin tap
    • TypeObject (single object)
    • Date of publishing2022-02-02
    • Edition number1
    • Height (mm)60
    • Width (mm)60
    • Depth (mm)157
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1572
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Oceania Europe North America
    Australia
    Ireland
    British Virgin Islands
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit