Publish your products
2210LBEL Mechanical sink mixer
DELABIE

2210LBEL Mechanical sink mixer

Deck-mounted mechanical sink mixer. Single hole mechanical mixer with swivelling spout H. 145mm L. 215mm fitted with hygienic flow straightener. Spout suitable for fitting a BIOFIL point-of-use filter. Ø 40mm standard ceramic cartridge with pre-set maximum temperature limiter. Body and spout with smooth interiors. Body and spout with chrome-plated brass. Flow rate limited to 9 lpm at 3 bar. Hygiene control lever L. 200mm. PEX flexibles F3/8" with filters and non-return valve on CW inlet. Fixing reinforced via 2 stainless steel rods. Mechanical mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Mixer suitable for people with reduced mobility. Mixer with 30-year warranty.
Technical specification
  • Unique ref.2210LBEL
  • Product familySanitary
  • Product groupSink mixer
  • TypeObject (single object)
  • Date of publishing2022-03-30
  • Edition number1
  • Height (mm)263
  • Width (mm)55
  • Depth (mm)254
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)1234
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
Belgium
Luxembourg
Netherlands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit