Publish your products
2446LEPUK SECURITHERM EP pressure-balancing basin mixer
2446LEPUK SECURITHERM EP pressure-balancing basin mixer
    DELABIE

    2446LEPUK SECURITHERM EP pressure-balancing basin mixer

    Wal-mounted SECURITHERM basin mixer with pressure-balancing. Wall-mounted flat, fixed under spout L. 150mm with hygienic flow straightener suitable for fitting a BIOFIL terminal filter. Anti-scalding safety: flow rate reduced if CW fails (or opposite). Stable temperature regardless of pressure and flow rate variations in the system. Securitouch thermal insulation prevents burns. Ø 40mm pressure-balancing ceramic cartridge with pre-set maximum temperature limiter. Body and spout with smooth interior and low water volume (reduces bacterial development). Flow rate regulated at 5 lpm. Chrome-plated brass body. Hygiene control lever L. 150mm. Mixer supplied with inline STOP/CHECK connectors M1/2" M3/4" ideal for use in hospitals. Recommended installation height: 110 - 200mm above the basin surface. Mechanical mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Mixer suitable for people with reduced mobility. Mixer with 30-year warranty.
    Technical specification
    • Unique ref.2446LEPUK
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2021-06-24
    • Edition number1
    • Height (mm)192.23
    • Width (mm)212.68
    • Depth (mm)238.14
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1678.35
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-27 31 29 13
    • OmniClass TitlePressure Balanced Controlled Mixing Valves

    Region availability

    Oceania Europe North America
    Australia
    Ireland
    British Virgin Islands
    New Zealand
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit