Publish your products
2641 Sequential mechanical basin mixer
2641 Sequential mechanical basin mixer
    DELABIE
    Archived

    2641 Sequential mechanical basin mixer

    Wall-mounted sequential mechanical basin mixer. Sequential mechanical mixer: opens and closes with cold water, with 70° turning range. Wall-mounted mixer with swivelling under spout L. 200mm with hygienic BIOSAFE outlet. Spout suitable for fitting a BIOFIL point-of-use filter. Spout can be easily fixed in place. Securitouch thermal insulation prevents burns. Ø 35mm standard ceramic cartridge with pre-set maximum temperature limiter. Body and spout with narrow tubes with smooth interiors and very low water volume. The speed that the water flows through these tubes reduces the development of biofilm considerably. Thermal shocks are possible without removing the control lever or shutting off the cold water supply. Flow rate regulated at 4 lpm. Chrome-plated brass body. Hygiene control lever L. 150mm requires no manual contact. Mixer with 150mm centres supplied with offset STOP/CHECK wall connectors M1/2" M3/4" ideal for hospitals. Recommended installation height: 110 - 200mm above the basin surface. Mechanical mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Sequential mixer suitable for people with reduced mobility. Mixer with 30-year warranty.
    Technical specification
    • Unique ref.2641
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2021-06-11
    • Edition number1
    • Height (mm)175
    • Width (mm)215
    • Depth (mm)282
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1959
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit