Publish your products
2664T2BEL Sequential mechanical basin mixer
2664T2BEL Sequential mechanical basin mixer
    DELABIE

    2664T2BEL Sequential mechanical basin mixer

    Deck-mounted tall mechanical basin mixer. Sequential mechanical mixer: opens and closes with cold water over a range of 70°. Single hole mixer with swivelling spout H. 160mm L. 250mm. Tall mixer with BIOSAFE hygienic outlet suitable for fitting a BIOFIL terminal filter. Ø 35 sequential ceramic cartridge with pre-set maximum temperature limiter. Spout with internal tube with smooth interior, with nowhere for bacteria to develop and very low water volume. The speed of the water inside this tube reduces biofilm development considerably. Thermal shocks are possible without removing the control lever or shutting off the cold water supply. Body with very low water volume (fewer niches where bacteria can develop). Flow rate regulated at 5 lpm. Hygiene control lever L. 200mm requires no manual contact. Rotating PEX flexibles F3/8". No risk of cross flow between the hot and cold water. Filters and non-return valve on the CW inlet. Fixings reinforced by 2 stainless steel rods. Mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Mixer suitable for people with reduced mobility. 30-year warranty.
    Technical specification
    • Unique ref.2664T2BEL
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2022-12-06
    • Edition number1
    • Height (mm)291
    • Width (mm)50
    • Depth (mm)304
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1975
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_60_45_90_51
    • Uniclass 2015 DescriptionMechanical mixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit