Publish your products
2664T5BEL Sequential mechanical basin mixer
2664T5BEL Sequential mechanical basin mixer
    DELABIE

    2664T5BEL Sequential mechanical basin mixer

    Deck-mounted tall mechanical basin mixer. Sequential mechanical mixer: opens and closes with cold water, with 70° lever turning range. Single hole mixer with swivelling spout H. 200mm L. 200mm. Tall spout L. 120mm with hygienic BIOSAFE outlet suitable for fitting a BIOFIL point-of-use filter. Ø 35mm sequential ceramic cartridge with a pre-set maximum temperature limiter. Spout with tubes with smooth interiors and very low water volume reduces bacterial development. The speed of the water in the tubes reduces biofilm development considerably. Thermal shocks are possible without removing the control lever or shutting off the cold water supply. Body with very low volume of water (fewer niches where bacteria can develop). Flow rate regulated at 5 lpm. Hygiene control lever L. 200mm requires no manual contact. Rotating PEX flexibles F3/8". No risk of cross flow between the hot and cold water. Filters and non-return valve on the CW inlet. Fixing reinforced by 2 stainless steel rods. Mechanical mixer ideal for Healthcare facilities, retirement and care homes, hospitals and clinics. Suitable for people with reduced mobility. 30-year warranty.
    Technical specification
    • Unique ref.2664T5BEL
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2022-12-06
    • Edition number1
    • Height (mm)331
    • Width (mm)50
    • Depth (mm)254
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1987
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_60_45_90_51
    • Uniclass 2015 DescriptionMechanical mixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit